8CVI088E1HCS0.00-1

General information
Module type ACOPOSremote module
B&R ID code 0xDDA4
Current-carrying capacity of 15-pin TYCO connector
Power contacts Max. 20 A at 40°C
Support
Dynamic node allocation (DNA) Yes
Cooling and mounting type Cold plate mounting
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety Yes
UL cULus E225616
Power conversion equipment
DC bus connection
Voltage
Nominal 750 VDC
Continuous power consumption In preparation
Power dissipation depending on switching frequency
Switching frequency 5 kHz [0.16 * IM2 + 5.6 * IM + 55 + (Pout/750)2 * 0.25] W
Switching frequency 10 kHz [0.49 * IM2 + 4.7 * IM + 95 + (Pout/750)2 * 0.25] W
Switching frequency 20 kHz [0.87 * IM2 + 10 * IM + 200 + (Pout/750)2 * 0.25] W
DC bus capacitance 35 µF
Variant 15-pin male TYCO connector
Line length
Maximum 30 m
24 VDC power supply
Input voltage 24 VDC +20% / -25%
Input capacitance In preparation
Max. power consumption 10 W + P24 V out + PHolding brake + PTrigger
Variant 15-pin male TYCO connector
Line length
Maximum 30 m
24 VDC output
Quantity 1
Output voltage Depends on the 24 VDC power supply
Continuous current Max. 8 A (max. 4 A per pin)
Fuse protection Electronic (per pin)
Variant
24 VDC, COM M8 connector
Motor connection
Quantity 1
Continuous power per motor connection 4 kW
Continuous current per motor connection 8.8 Aeff
Reduction of continuous current depending on switching frequency
Switching frequency 5 kHz No reduction
Switching frequency 10 kHz No reduction
Switching frequency 20 kHz No reduction
Reduction of continuous current depending on installation elevation
Starting at 500 m above sea level 0.88 A per 1,000 m
Peak current 24.5 Aeff
Nominal switching frequency 5 kHz
Possible switching frequencies 5 / 10 / 20 kHz
Insulation stress of the connected motor per IEC TS 60034-25:2004 Limit value curve A
Protective measures
Overload protection Yes
Short-circuit and ground fault protection Yes
Max. output frequency 598 Hz
Variant
U, V, W, PE 8-pin speedtec connector, size 1
Shield connection Yes (via connector housing)
Max. motor line length depending on switching frequency
Switching frequency 5 kHz 10 m
Switching frequency 10 kHz 5 m
Switching frequency 20 kHz 5 m
Motor holding brake connection
Quantity 1
Output voltage 24 VDC +5.8% / -0%
Continuous current per connection 1.1 A
Max. internal resistance In preparation
Extinction potential Approx. 30 V
Max. extinction energy per switching operation 1.5 Ws
Max. switching frequency 0.5 Hz
Protective measures
Overload and short-circuit protection Yes
Open-circuit monitoring Yes
Undervoltage monitoring Yes
Response threshold for open-circuit monitoring Approx. 0.25 A
Response threshold for undervoltage monitoring 24 VDC +0% / -4%
Fieldbus
Type POWERLINK (V1/V2) 100BASE-T (ANSI/IEE 802.3)
Variant Internal 3-port hub, 2x male 15-pin TYCO connector, 1x M12 connector
Line length Max. 100 m between two stations (segment length)
Transfer rate 100 Mbit/s
Encoder inputs
Quantity 1
Type EnDat 2.1
Module-side connection 15-pin female springtec connector
Status indicators UP/DN LEDs
Electrical isolation
Encoder - ACOPOSremote No
Encoder monitoring Yes
Max. encoder cable length 10 m
Encoder power supply
Output voltage 5 V ±5%
Load capacity 250 mA
Sense lines 2, compensation of max. 2 x 0.7 V
Protective measures
Overload-proof Yes
Short-circuit proof Yes
Sine/Cosine inputs
Signal transmission Differential signals, symmetrical
Signal frequency (-3 dB) DC up to 300 kHz
Signal frequency (-5 dB) DC up to 400 kHz
Differential voltage 0.5 to 1.25 Vss
Common-mode voltage Max. ±7 V
Terminating resistor 120 Ω
Resolution 12-bit
Reference input
Signal transmission Differential signal, symmetrical
Differential voltage for low ≤-0.2 V
Differential voltage for high ≥0.2 V
Common-mode voltage Max. ±7 V
Terminating resistor 120 Ω
Position
Resolution @ 1 VSS Number of encoder lines * 5700
Accuracy -
Noise -
Synchronous serial interface
Signal transmission RS485
Data transfer rate Depends on the configured functionality
Enable inputs
Quantity 2
Circuit Sink
Electrical isolation
Input - Inverter module Yes
Input - Input Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Input current at nominal voltage Approx. 30 mA
Switching threshold
Low <5 V
High >15 V
Switching delay at nominal input voltage
Enable 1 → 0, PWM off Max. 20.5 ms
Enable 0 → 1, ready for PWM Max. 100 µs
Modulation compared to ground potential Max. ±38 V
OSSD signal connections Permitted
Max. test pulse length: 500 µs
Variant 15-pin male TYCO connector
Trigger inputs
Quantity 2
Circuit Sink
Electrical isolation
Input - Inverter module No
Input - Input No
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High >15 V
Input current at nominal voltage In preparation
Switching delay
Rising edge In preparation
Falling edge In preparation
Modulation compared to ground potential In preparation
Max. line length 30 m
Variant M8 connector
Temperature sensor connection
Quantity 1
Resistance range 500 Ω to 5 kΩ
Support
Software
ACP10 V2.35.1 and higher
Electrical properties
Discharge capacitance 0.1 µF
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10,25) 1.8%
IE2 (50,25) 1.8%
IE2 (10,50) 2%
IE2 (50,50) 2%
IE2 (90,50) 2%
IE2 (10,100) 2.4%
IE2 (50,100) 2.4%
IE2 (90,100) 2.4%
Nominal losses in standby mode 6.5 W
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally Yes
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP65
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 60°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 137 mm
Height 287.2 mm
Depth 131 mm
Weight 4.8 kg
Material number:
8CVI088E1HCS0.00-1
Description:
ACOPOSremote ACOPOSmulti65 inverter module, 8.8 A, AS, IP65, 1x SinCos EnDat 2.1/SSI/BiSS encoder interface, cold plate mounting
Optional Accessories
8BVE / 8CVI connection cables
8CCH0005.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0007.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0010.11120-1 Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CVI / 8DI connection cables
8CCH0002.11150-1 Hybrid cable for connecting 8EI to 8CVI or 8DI, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0005.11150-1 Hybrid cable for connecting 8EI to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0007.11150-1 Hybrid cable for connecting 8EI to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0010.11150-1 Hybrid cable for connecting 8EI to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0015.11150-1 Hybrid cable for connecting 8EI to 8CVI or 8DI, length 15 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0020.11150-1 Hybrid cable for connecting 8EI to 8CVI or 8DI, length 20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
8CCH0025.11150-1 Hybrid cable for connecting 8EI to 8CVI or 8DI, length 25 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains
Accessory sets
8CXC000.0000-00 Accessory set: 1x slot cover for hybrid connector
8CXM000.0000-00 ACOPOSremote accessory set: 4x hex socket screw M6x80mm for 8CVI inverter modules
EnDat 2.1 cables
8CCE0003.11210-0 ACOPOSremote EnDat 2.1 cable, length 3 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female speedtec motor connector, 15-pin male series 615 signal connector, can be used in cable drag chains
8CCE0005.11210-0 ACOPOSremote EnDat 2.1 cable, length 5 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female speedtec motor connector, 15-pin male series 615 signal connector, can be used in cable drag chains
Hybrid cables
8CCH0003.11110-1 Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH0003.11130-1 Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains
8CCH0005.11110-1 Hybrid cable, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH0010.11110-1 Hybrid cable, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH0015.11110-1 Hybrid cable, length 15 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
8CCH0020.11110-1 Hybrid cable, length 20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains
Motor cables 1.5 mm²
8CCM0003.11110-0 ACOPOSremote motor cable, length 3 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
8CCM0005.11110-0 ACOPOSremote motor cable, length 5 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
8CCM0010.11110-0 ACOPOSremote motor cable, length 10 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
8CCM0015.11110-0 ACOPOSremote motor cable, length 15 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, 8-pin male speedtec servo connector size 1, can be used in cable drag chains
Threaded Caps
X67AC0M12 X67 M12 threaded caps, 50 pcs.
Threaded caps
X67AC0M08 X67 M8 threaded caps, 50 pcs.

Please choose country and language

B&R Logo