Operating system
| Target systems | |
| Industrial PC | APC510 |
| Chipset | US15W |
| Edition | Embedded |
| Architecture | 32-bit |
| Service pack | SP1 |
| Language | English |
| Minimum size of RAM | 1 GB |
| Minimum size of data storage medium | 16 GB |
Material number:
5SWWI7.1537-ENGDescription:
Microsoft OEM Windows Embedded Standard 7 32-bit, Service Pack 1, English; for APC510; order CompactFlash separately (at least 16 GB)
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 510 User's manual | PDF / 11 MB |