5PP320.1043-39

General information
LEDs Power/User, CF
B&R ID code 0x23D0
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Backup capacitor
Buffer time 10 min
Variant Lithium ion
Power button Yes
Reset button Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader BIOS
Processor
Type Geode LX800
Clock frequency 500 MHz
L1 cache 128 kB (64 kB I-cache / 64 kB D-cache)
L2 cache 128 kB
Expanded command set MMX technology, 3D Now
Floating point unit (FPU) Yes
Flash 2 MB (for firmware)
Cooling Passive via heat sink
Mode/Node switches 2, 16 positions each
Watchdog MTCX
Real-time clock
Accuracy At 25°C: Typ. 30 ppm (2.5 seconds) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time -
Graphics
Controller Geode LX800
Memory 8 MB shared memory (reserved by main memory)
SRAM
Size -
Battery-backed -
Display
Type TFT color
Diagonal 10.4" (264 mm)
Colors 262,144
Resolution VGA, 640 x 480 pixels
Contrast 900:1
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 80° / Direction D = 80°
Backlight
Type LED
Brightness 450 cd/m²
Half-brightness time 70,000 h
Filter glass
Transmittance -
Anti-glare coating -
Touch screen
Type AMT
Technology Analog, resistive
Controller Elo, serial, 12-bit
Transmittance Up to 80% ±5%
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16C550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
USB
Quantity 2
Type USB 1.1, USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Ethernet
Quantity 1
Controller Intel 82551ER
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Keys
Function keys No
Soft keys No
System keys No
Service life -
LED luminous intensity -
Slots
aPCI slots No
Electrical properties
Nominal voltage 18 to 30 VDC
Nominal current 0.63 A
Bleeder resistance 0 Ω
Inrush current Max. 2.8 A
Power consumption Typ. 15 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 Back: IP20 (only with connected CF card)
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -20 to 70°C
Transport -20 to 70°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Gasket Flat gasket around display front
Dimensions
Width 323 mm
Height 260 mm
Depth 65.5 mm
Weight 3700 g
Material number:
5PP320.1043-39
Description:
Power Panel PP320 BIOS, 10.4" VGA color TFT display with touch screen (resistive), 256 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
BIOS Version (Date) Download
BIOS Upgrade ZIP / 458 KB
Documentation Version (Date) Download
Power Panel 300/400 User's Manual PDF / 9 MB
Firmware Upgrades Version (Date) Download
Firmware Upgrade (MTCX) ZIP / 164 KB
aPCI Firmware Upgrade ZIP / 41 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PP320.1043-39 ZIP / 3 MB
Dimensions, cutout pdf 5PP320.1043-39 PDF / 337 KB

Please choose country and language

B&R Logo