5PC810.BX02-03

General information
Certifications
CE Yes
UKCA Yes
DNV Temperature: A (0 - 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
Slots
PCI slots
Quantity 1
Type 32-bit
Variant PCI half-size
Standard 2.2
Bus speed 33 MHz
PCI to PCI bridge -
PCIe slots
Quantity 1
Variant PCIe half-size
Standard 1.0 a
Bus speed x4 (10 GB/s)
Material number:
5PC810.BX02-03
Description:
  • 1 PCI and 1 PCIe slot
  • PCI and PCIe half-size card can be inserted
APC810 2-slot bus - 1 PCI - 1 PCI Express x4 - swapped slots

Please choose country and language

B&R Logo