General information
Controller
SRAM | |
Note | optional |
Display
Interfaces
Slots
Electrical properties
Nominal voltage | 24 VDC ±25% |
Nominal current | 3.8 A |
Inrush current | Typ. 10 A, max. 40 A for < 300 μs |
Galvanic isolation | Yes |
Operating conditions
Degree of protection per EN 60529 |
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water Back: IP20 (only with connected CF card) |
Ambient conditions
Temperature | |
Operation | Component-dependent |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | Component-dependent |
Storage | Component-dependent |
Transport | Component-dependent |
Vibration | |
Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Shock | |
Operation | 15 g, 11 ms |
Storage | 30 g, 15 ms |
Transport | 30 g, 15 ms |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Material number:
5PC720.1505-02Description:
Panel PC 720 15" XGA, 1 PCI slot, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
CPU boards
5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Heat sinks
5AC700.HS01-03 | Panel PC heat sink for CPU boards with Atom 1600 MHz. |
Main memory
5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
Optional Accessories
Accessories
5AC600.SRAM-00 | SRAM module for APC620 and PPC700, 512 kB |
5ACPCI.ETH3-01 | PCI Ethernet card 3x 10/100 |
Drives
5AC600.CFSI-00 | CompactFlash slot (add-on) for installation in an APC620 or Panel PC. |
5AC600.CFSS-00 | Dual CompactFlash slot (slide-in) (1x IDE, 1x USB 2.0) for operation in a drive slot in an APC620 or Panel PC. |
5AC600.HDDI-05 | 40 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
5AC600.HDDI-06 | 80 GB hard disk (add-on) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using the hard disk. |
5AC600.HDDS-02 | 40 GB hard disk (slide-in) 24/7 hard disk with extended temperature range. For APC620 and PPC700. Note: See the manual for information about using this hard disk. |
5ACPCI.RAIC-05 | PCI RAID system SATA 2x 250 GB, note: Refer to the manual for using the hard disk. |
Fan kits
5PC700.FA02-01 | Panel PC fan kit for Panel PC 12.1" and 15" with 1 or 2 PCI slots. |
Serial adapters
5AC600.485I-00 | RS232/422/485 interface, for installation in an APC620, APC810 or PPC700. |
5AC600.CANI-00 | CAN interface, for installation in an APC620, APC810 or PPC700. |
Undefined
5AC600.FDDS-00 | FDD drive (slide-in) for operation in a drive slot in an APC620 or PPC700. |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
AS 2.6 Upgrade 5PC720.1505-02 | EXE / 426 KB | |
V3.0 HW Upgrade (5PC720.1505-02) | EXE / 442 KB | |
V3.0 HW Upgrade (5PC720.1505-02) | EXE / 442 KB | |
V4.0 HW Upgrade (5PC720.1505-02) | EXE / 429 KB |
Documentation | Version (Date) | Download |
---|---|---|
Key Editor help | ZIP / 8 MB | |
Panel PC 700 User Manual | PDF / 13 MB | |
Panel PC 700 with 945GME N270 CPU board User's Manual | PDF / 9 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5PC720.1505-02 | ZIP / 964 KB | |
Dimensions pdf 5PC720.1505-02 | PDF / 289 KB | |
Template for 5AP920.1505-xx and 5PC720.1505-xx | ZIP / 274 KB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ADI .NET SDK | ZIP / 1 MB | |
ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
ADI Development Kit | ZIP / 5 MB | |
ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB | |
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) | ZIP / 2 MB | |
Key Editor | ZIP / 48 MB |