News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Career
Email news service
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Corporate Governance
Sustainability
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Life Sciences
Battery
Printing
Textiles
Metalworking
Mobile machinery
Maritime
Semiconductors & Electronics
Automotive
Environment and recycling
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
OPC UA FX
mapp Technology
Redundancy
POWERLINK
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Learning and teaching materials
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Remote access
Software registration
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
5PC700.FA02-00
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Number of fans
2
Speed
3600 rpm ±10%
Noise level
30.5 dB
Service life
80,000 hours at 30°C
Type
Double ball bearing
Certifications
CE
Yes
UKCA
Yes
Mechanical properties
Dimensions
Fans
Width
60 mm
Height
60 mm
Depth
10 mm
Material number:
5PC700.FA02-00
Description:
Panel PC fan kit for Panel PC 10.4" with 2 PCI slots.
Optional Accessories
Accessories
5AC700.FA02-00
Fan filter for PPC700 5 pcs. (replacement part), for PPC700 with 1 or 2 PCI slots.
Documentation
Version (Date)
Download
Panel PC 700 User Manual
1.94 (04/28/2015) - DE
1.94 (05/12/2015) - EN
1.93 (04/28/2015) - DE
1.93 (04/28/2015) - EN
1.92 (08/09/2011) - DE
1.92 (08/09/2011) - EN
1.91 (06/15/2011) - DE
1.91 (06/15/2011) - EN
1.90 (09/23/2010) - DE
1.90 (09/23/2010) - EN
1.80 (11/05/2008) - DE
1.80 (01/19/2009) - EN
1.70 (02/01/2008) - DE
1.70 (04/11/2008) - EN
1.40 (12/14/2006) - DE
1.40 (01/22/2007) - EN
1.30 (10/09/2006) - DE
1.2 (01/31/2006) - DE
1.2 (04/03/2006) - EN
1.1 (05/31/2005) - DE
1.1 (06/24/2005) - EN
1.0 (03/08/2005) - DE
PDF
/
13 MB
Login for download
Please choose country and language
OK