General information
Support | |
mapp View | Recommended widget classes: A, B |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Controller
Processor | |
Type | Intel Atom E3815 |
Clock frequency | 1460 MHz |
Flash | 32 GB |
Standard memory | |
RAM | 4 GB DDR3 |
Display
Interfaces
Keys
System keys | 22 numeric keys, cursor block |
Stop button | Yes (2 normally closed contacts) |
Enable switch | Yes (2x 3-position buttons, left and right position) |
Key switch | Yes |
LEDs | 5 |
Operating system
Edition | Windows Embedded Standard 7 |
Architecture | 64-bit |
Service pack | SP1 |
Language | English |
Preinstallation | Yes |
Electrical properties
Operating conditions
Drop height | 1 m to industrial floor |
Flame-retardant | UL 94-V0 |
Degree of protection per EN 60529 | IP65 |
Protection class | Class 3 per EN 61131-2 and EN 50178 |
Ambient conditions
Temperature | |
Operation | 0 to 45°C |
Storage | -25 to 70°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Vibration | |
Operation | 5 to 8.4 Hz: 3.5 mm amplitude / 8.4 to 150 Hz: 1 g |
Shock | |
Operation | 15 g, 11 ms |
Elevation | |
Operation | Max. 2000 m |
Mechanical properties
Housing | |
Material | ABS |
Front | |
Panel overlay | |
Material | Polyester |
Dimensions | |
Width | 353 mm |
Height | 274 mm |
Depth | 109.5 mm (with stop button) |
Weight | Approx. 2000 g |
Material number:
5MP7151.101E-001Description:
Mobile Panel 7100 10.1" WXGA TFT - 1280 x 800 pixels - Single-touch (analog resistive) - Atom E3815 processor, 4 GB RAM - For Windows WES7 - 1x Ethernet 10/100, 1x USB 2.0 - 1x key switch - 1x stop button - 2x enable switch - 21x system keys, 5x LEDs
Mandatory Accessories
Attachment cables
5CAMPH.0018-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 1.8 m |
5CAMPH.0050-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 5 m |
5CAMPH.0100-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 10 m |
5CAMPH.0150-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 15 m |
5CAMPH.0200-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 20 m |
Control cabinet cables
5CAMPC.0020-10 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m |
5CAMPC.0020-11 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m |
Windows Embedded Standard 7
5SWWI7.1848-MUL | Windows Embedded Standard 7 Premium SP1 - 64-bit - Service Pack 1 - Multilingual - For MP7151 - Installation (without Recovery DVD) - Only available with a new device |
Optional Accessories
Accessories
4MPCBX.0000-00 | Mobile Panel connection box - For cables with push-pull circular connectors |
4MPCBX.0001-00 | Mobile Panel small connection box - For cables with push-pull circular connectors |
5ACCWB50.0000-000 | Mobile Panel 7100 wall mount - For MP7150/MP7151 |
5CAMPB.0050-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m |
5CAMPB.0100-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (5MP7151.101E-000) | EXE / 368 KB |
Certificates | Version (Date) | Download |
---|---|---|
TÜV certificate - safety function of the connection box 4MPCBX.0000-000 | PDF / 665 KB |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 7100 User's manual | PDF / 19 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5ACCWB50.0000-000 | ZIP / 82 KB | |
3D file STEP 5MP715x.101E-xxx | ZIP / 4 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ADI .NET SDK (MP7100) | ZIP / 2 MB | |
ADI Development Kit (MP7100) | ZIP / 4 MB | |
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) | ZIP / 2 MB | |
VNC Viewer (WinXP, Win7, Win8.1, Win10) | ZIP / 988 KB |