5DLSD3.1003-00

General information
LEDs Status, Link
B&R ID code 0xE3FE
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
USB
Quantity 2
Type USB 2.0
Variant 2x type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (30 Mbit/s)
Current-carrying capacity Total max. 1 A
SDL3 In
Variant RJ45, shielded
Type SDL3
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 3 A
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Weight 380 g
Material number:
5DLSD3.1003-00
Description:
Automation Panel link module - SDL3 receiver - For Automation Panel 92D/93D/99D
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Optional Accessories
SDL3/SDL4/PoE cables
5CASD3.0050-00 SDL3/SDL4/FT5x cable - 5 m - FT5x including Power over Ethernet
5CASD3.0100-00 SDL3/SDL4/FT5x cable - 10 m - FT5x including Power over Ethernet
5CASD3.0150-00 SDL3/SDL4/FT5x cable - 15 m - FT5x including Power over Ethernet
5CASD3.0200-00 SDL3/SDL4/FT5x cable - 20 m - FT5x including Power over Ethernet
5CASD3.0300-00 SDL3/SDL4/FT5x cable - 30 m - FT5x including Power over Ethernet
5CASD3.0500-00 SDL3/SDL4/FT5x cable - 50 m - FT5x including Power over Ethernet
5CASD3.1000-00 SDL3/SDL4/FT5x cable - 100 m - FT5x including Power over Ethernet
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5DLSD3.1003-00) EXE / 209 KB
Documentation Version (Date) Download
Automation Panel 9xD User's Manual PDF / 6 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5DLSD3.1003-00 ZIP / 1 MB

Please choose country and language

B&R Logo