General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5D5500.10Description:
Provit 5000 panel with VGA color TFT display, 10.4 inch diagonal, 10 soft keys, 13 function keys and 20 system keys. IP65 protection (front). Delivered complete with accessories (cable). Outer dimensions 310 x 387 mm (W x H)
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
MTC & Mkey Utilities | ZIP / 64 MB | |
MkeyDos Editor | ZIP / 615 KB |