5CASDL.0300-03

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Cable construction
Wire cross section 24 AWG (control wires)
26 AWG (DVI, USB, data)
Properties Halogen- and silicone-free
Shield Individual cable pairs, entire cable
Cable shield Aluminum-clad foil and tinned copper braiding
Outer jacket
Material Special semi-matte TMPU
Color Black
Labeling (B&R) SDL Cable (UL) AWM 20236 80°C 30V E 63216
Connector
Type 2x DVI-D (24+1), male
Mating cycles Min. 200
Contacts Gold-plated
Mechanical protection Metal cover with crimped strain relief
Locating screw tightening torque Max. 0.5 Nm
Electrical properties
Operating voltage ≤30 V
Test voltage
Wire - Wire 1 kV
Wire - Shield 0.5 kV
Wave impedance 100 ±10 Ω
Conductor resistance
24 AWG ≤95 Ω/km
26 AWG ≤145 Ω/km
Insulation resistance >200 MΩ/km
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Approbation UL AWM 20236 80°C 30 V
Flame-retardant Per UL 758 (cable vertical flame test)
Oil and hydrolysis resistance Per VDE 0282-10
Ambient conditions
Temperature
Storage -20 to 80°C
Fixed installation -20 to 80°C
Flexible installation -5 to 60°C
Mechanical properties
Dimensions
Length 30 m ±270 mm
Diameter Max. 12 mm
Bend radius
Fixed installation ≥3.5x cable diameter
Flexible installation ≥15x cable diameter (from ferrite bead to ferrite bead)
Flexibility Flexible, applies from ferrite bead to ferrite bead (tested 300,000 cycles at 15x cable diameter, 4800 cycles/hour)
Drag chain data
Flex cycles 300,000
Velocity 4800 cycles/hour
Bend radius 180 mm, 15x cable diameter
Hub 460 mm
Weight Approx. 5590 g
Tension
In operation ≤50 N
During installation ≤400 N
Material number:
5CASDL.0300-03
Description:

5CASDL.0xxx-03 SDL flex cables are designed for use in fixed as well as flexible installations (e.g. swing arm systems).

Documentation Version (Date) Download
Automation Panel 900 User's Manual PDF / 30 MB
HMI cable manual PDF / 3 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB

Please choose country and language

B&R Logo