General information
Suitable for CPU boards |
5PC600.E855-00 5PC600.E855-02 5PC600.E855-04 5PC600.E855-05 5PC600.X855-00 5PC600.X855-02 5PC600.X855-04 5PC600.X855-05 |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Product family certification |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 250 mm |
Height | 208 mm |
Depth | 12.8 mm |
Weight | 1450 g |
Material number:
5AC700.HS01-01Description:
Panel PC heat sink for CPU boards with Celeron M 600 MHz, Celeron M 1000 MHz, Pentium M 1100 MHz, Pentium M 1400 MHz.
Documentation | Version (Date) | Download |
---|---|---|
Panel PC 700 User Manual | PDF / 13 MB |