General information
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
4P3040.00-490Description:
Power Panel PP41 5.7 inch QVGA black/white LCD display, 8 soft keys and 32 function keys, system-compatible 2003 central processing unit, 700 kB SRAM, 1.4 MB FlashPROM, 1 PCMCIA slot, 1 RS232 interface, 1 CAN interface: electrically isolated, network-capable, 6 slots for adapter modules, 10 digital inputs 24 VDC, 8 digital outputs 24 VDC, 0.4 A, IP65 protection (front), 205 x 220 mm (W x H), 24 VDC. Order TB712 terminal blocks separately!
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4P3040.01-490 | PDF / 278 KB | |
| Power Panel 15/21/35/41 User's Manual | PDF / 6 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| Legend Strips template for 4P3040.00-490 | ZIP / 21 KB |