3BP155.41

Short description
Module rack 6, 9, 12 or 15 slots, optionally with or without backup battery
General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Module rack
Number of slots 15
Backup battery The backup battery is included in delivery.
Retention time See the technical data of the processor module used.
Operating conditions
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -25 to 60°C
Relative humidity
Operation 5 to 95%
Mechanical properties
Dimensions
Width 240 mm
Height 165 mm
Depth 23 mm
Material number:
3BP155.41
Description:
2005 backplane module, 6 slots, with backup battery
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Documentation Version (Date) Download
Datasheet System 2005 Module Racks PDF / 1 MB

Please choose country and language

B&R Logo