Short description
| Module rack | 6, 9, 12 or 15 slots, optionally with or without backup battery |
General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Module rack
| Number of slots | 15 |
| Backup battery | The backup battery is included in delivery. |
| Retention time | See the technical data of the processor module used. |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 60°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Dimensions | |
| Width | 480 mm |
| Height | 165 mm |
| Depth | 23 mm |
Material number:
3BP151.41Description:
2005 backplane module, 12 slots, with backup battery
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet System 2005 Module Racks | PDF / 1 MB |