V2.7 HW Upgrade (5PC600.SE00-01)

DWL@DWL10000103205

Version Language
Operating System
Date
Size
Type Download
1.0.8.0 * 11/04/2010 650 KB EXE AS2.6_HW_5PC600.SE00-01.exe
Description V2.7 HW Upgrade (5PC600.SE00-01)

Revision information 5PC600.SE00-01:

Version 1.0.1.0:

ID#179620: AR106: USB extension for AP900

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.2.0:

ID#180175: Powerlink settings extended

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.3.0:

ID#188550: APC620e project cannot be compiled if the hardware was loaded from the target system


ID#189305: Powerlink BugFix (MII Communication Pull Up resistor)

Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID#189310: New CAN IP for SJA1000 integrated

Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.4.0:

ID#194835: Problems wiht reading the CAN node-switches

After changing the SJA1000 IP the CAN node-switches were not readable. Alsoa new EPL IP and firmware has been integrated.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.5.0:

ID#207920: New POWERLINK firmware V45 and basis firmware V15

POWERLINK V2 CN mode:
- Frequent MN failures result in CPU going into Service mode.
- The PollResponse data from multiplexed stations are now updated in every POWERLINK cycle.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.6.0:

ID#213105: CN mode: Various error corrections made.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.0.7.0:

ID#224155: New PLK and new CAN firmware

POWERLINK V2: Boot behavior improved
CAN: TransmitQueue Reset command corrected
CAN: Filter on CAN RX installed

Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

Version 1.0.8.0:

ID#242580: POWERLINK Firmware and I/O Datapoint

- update POWERLINK Firmware V106
- Link OK status as I/O datapoint for Powerlink added

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

Version 2.0.0.1:

ID#242920: POWERLINK Firmware and I/O Datapoint

- update POWERLINK Firmware V106
- Link OK status as I/O datapoint for Powerlink added

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo