DWL@DWL10000797493

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 04/23/2026 8 MB EXE AS6_HW_XEPIMC200.02.exe
Description V6.0 HW Upgrade (XEPIMC200.02)

Revision information XEPIMC200.02

Version 1.6.0.0:

ID: RKFY-11991
Secure connection: HostName parameter added to POWERLINK interface configuration
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(8)

Version 1.5.1.0:

ID: RKFY-8968
AS6 CAN-I/O Master settings : CANopen compliancy settings removed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(8)

Version 1.5.0.0:

ID: 779180
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(8)

Version 1.4.4.0:

ID: 754280
Error correctionCANopen: paket size was changes when calling commando RESET_NODE
Revisedmodule documentation V1.03
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.4.3.0:

ID: 747800
Description of digital outputs in HWX corrected to "Sink"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.4.2.0:

ID: 694710
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 699660
Support for automatic DNA configuration from AS 4.9.1
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.3.0.0:

ID: 679425
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 681330
Module documentation revised
Data sheet V 1.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.2.0.0:

ID: 667980
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(105), 1\63280_1.fp(6)

Version 1.1.0.0:

ID: 636450
Support XEPIMC200.02
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\62211_1.fw(105), 1\63280_1.fp(6)
Version Language
Operating System
Date
Size
Type Download
1.5.1.0 * 02/27/2025 8 MB EXE AS6_HW_XEPIMC200.02.exe
Description V6.0 HW Upgrade (XEPIMC200.02)

Revision information XEPIMC200.02

Version 1.5.1.0:

ID: RKFY-8968
AS6 CAN-I/O Master settings : CANopen compliancy settings removed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:1\62211_1.fw(107), 1\63280_1.fp(8)

Version 1.5.0.0:

ID: 779180
Operating mode iCN on POWERLINK: spurious connection problem to the managerafter power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(8)

Version 1.4.4.0:

ID: 754280
Error correction CANopen: paket size was changes when calling commando RESET_NODE
Revised module documentation V1.03
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.4.3.0:

ID: 747800
Description of digital outputs in HWX corrected to "Sink"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.4.2.0:

ID: 694710
Support data point StorageWear, wear level of storage medium starting fromAR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 699660
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.3.0.0:

ID: 679425
Correction of compensation temperature of temperature inputs 1-8
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 681330
Module documentation revised
Data sheet V 1.02
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(107), 1\63280_1.fp(7)

Version 1.2.0.0:

ID: 667980
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(105), 1\63280_1.fp(6)

Version 1.1.0.0:

ID: 636450
Support XEPIMC200.02
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(105), 1\63280_1.fp(6)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 08/29/2024 8 MB EXE AS6_HW_XEPIMC200.02.exe
Description V6.0 HW Upgrade (XEPIMC200.02)

Version 1.5.0.0:

ID: 779180
Operating mode iCN on POWERLINK: spurious connection problem to the manager after power fail corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\62211_1.fw(107)

Version 1.4.4.0:

ID: 754280 / Support ID: 400376860
Error correction CANopen: paket size was changes when calling commando RESET_NODE
Revised module documentation V1.03
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107)

Version 1.4.3.0:

ID: 747800
Description of digital outputs in HWX corrected to "Sink"
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(107)

Version 1.4.2.0:

ID: 694710
Support data point StorageWear, wear level of storage medium starting from AR A4.90
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 699660
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(107)

Version 1.3.0.0:

ID: 679425
Correction of compensation temperature of temperature inputs 1-8
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 681330
Module documentation revised
Data sheet V 1.02
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(107)

Version 1.2.0.0:

ID: 667980
AS4.8 enhancement CPU configuration: Loss of remanent data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\62211_1.fw(105)

Version 1.1.0.0:

ID: 636450
Support XEPIMC200.02
AR version B4.53 up to Z4.59
AR version A4.63 and higher
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\62211_1.fw(105)
Loading
Back to list

Please choose country and language

B&R Logo