V4.1 HW Upgrade (5ACCLI01.SDL0-000)

DWL@DWL10000326476

Version Language
Operating System
Date
Size
Type Download
2.0.1.0 * 06/10/2022 238 KB EXE AS4_HW_5ACCLI01.SDL0-000.exe
Description V4.1 HW Upgrade (5ACCLI01.SDL0-000)

Revision information 5ACCLI01.SDL0-000

Version 2.0.1.0:

ID: 751445 / Support ID: 400380204
Bugfix: Module supervision of the APC2100/APC2200 Monitor/Panel option fromARA4.81.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 667070
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver,SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2100/APC2200, mixed operation of the current and older HWX upgrades is not recommended:
APC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP9xD panels: V2.0.0.0
AP900 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSDL.1002-00: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 667075
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677900
Module supervision of the APC2100/APC2200 Monitor/Panel option from AR A4.81:
The supervision of the APC2100/APC2200 Monitor/Panel option is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing APC2100/APC2200 Monitor/Panel option the Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 681980
Support for IOMapping starting with AS 4.8.2/AR A4.82.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 647700
Preparation to support the Automation PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 407610
First official version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 04/08/2020 235 KB EXE AS4_HW_5ACCLI01.SDL0-000.exe
Description V4.1 HW Upgrade (5ACCLI01.SDL0-000)

Revision information 5ACCLI01.SDL0-000

Version 2.0.0.0:

ID: 667070
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC2100/APC2200, mixed operation of the current and older HWX upgrades is not recommended:
APC2100 system unit: V2.1.0.0
APC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
AP1000 panels: V2.0.0.0
AP9x3 panels: V2.0.0.0
AP9xD panels: V2.0.0.0
AP900 panels: V2.0.0.0
AP5000 panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSDL.1002-00: V2.0.0.0
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 667075
EPLAN Daten implemented
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 677900
Module supervision of the APC2100/APC2200 Monitor/Panel option from AR A4.81:
The supervision of the APC2100/APC2200 Monitor/Panel option is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing APC2100/APC2200 Monitor/Panel option the Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 681980
Support for IOMapping starting with AS 4.8.2/AR A4.82.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 647700
Preparation to support the AutomationPC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 407610
First official version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
1.0.0.0 * 01/27/2015 357 KB EXE AS4_HW_5ACCLI01.SDL0-000.exe
Description V4.1 HW Upgrade (5ACCLI01.SDL0-000)

Revision information 5ACCLI01.SDL0-000

Version 1.0.0.0:

ID: 407610
First official version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo