DWL@DWL10000014258

Version Language
Operating System
Date
Size
Type Download
1.62 * DOS 07/07/2004 443 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_62.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- Board temperatur level have been raised
Temp. Board Cpu socket from 60 °C to 65 °C
Temp. Board I/O from 55 °C to 60 °C

- Added new files in SERVICE.zip:
5D510004.FPD
5D520001.FPD
5D521001.FPD
5D521103.FPD
5D521202.FPD
5D521204.FPD
5D521301.FPD
5D550010.FPD
5D551010.FPD
Version Language
Operating System
Date
Size
Type Download
1.61 * DOS 07/07/2004 436 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_61.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)
- Included FPC003X.bin support in MTC0020.bin.

File listning:
CONFIG.sys 01.56
AUTOEXEC.bat 01.60
B.bat 01.45
IPC5UPG.exe 01.51
IPC5UPG.cfg 01.61 NEW
BURE036.bin 00.36
V.bat 01.45
VGA2009.bin 01.55
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0020.bin 00.20 NEW
XUPGRADE.pdf 01.45
FPC0030.bin 00.30
SERVICE.zip 01.09
Version Language
Operating System
Date
Size
Type Download
1.59 * DOS 07/07/2004 436 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_59.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

Elite BIOS:
- Joining Public and Service Version.
Service files are in SERVICE.zip
- When using e.g. PCI sound cards, it is possible that
the IPC stops in Postcode 03h when booting. This is
caused by the configuration of the I/O controller
(PC97307 or PC87308) and was corrected.

Note: When using sound cards, to guarantee compatibility
it is also necessary to configure IRQ5 to 'Legacy ISA'.
The sound cards listed below with the
following Vendor and Device ID apply:

VendorID DeviceID
-------------------
12ebh 0003h
1319h 0801h
1274h 1371h
1274h 5000h

File listning:
CONFIG.sys 01.56
AUTOEXEC.bat 01.58
B.bat 01.45
IPC5UPG.exe 01.51
IPC5UPG.cfg 01.59 NEW
BURE036.bin 00.36 NEW
V.bat 01.45
VGA2009.bin 01.55
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0019.bin 00.19
XUPGRADE.pdf 01.45
FPC0029.bin 00.29
SERVICE.zip 01.09 NEW
Version Language
Operating System
Date
Size
Type Download
1.58 * DOS 07/07/2004 424 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_58.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

FPC BIOS:
- Fixed RS485 communication problem between IPC and FPC.
RS485 transmitter switched off after stop bit (TxD).

before:
RS485 transmitter ------------+
+------------------------
RS485 TxD --------+ +----------------------
+-----+
now:
RS485 transmitter ---------------+
+---------------------
RS485 TxD --------+ +----------------------
+-----+

File listning:
CONFIG.sys 01.56
AUTOEXEC.bat 01.58 NEW
B.bat 01.45
IPC5UPG.exe 01.51
IPC5UPG.cfg 01.57
BURE035.bin 00.35
V.bat 01.45
VGA2009.bin 01.55
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0019.bin 00.19
XUPGRADE.pdf 01.45
FPC0029.bin 00.29 NEW
Version Language
Operating System
Date
Size
Type Download
1.57 * DOS 07/07/2004 424 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_57.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- Support of the VG469 (PCMCIA)

File listning:
CONFIG.sys 01.56
AUTOEXEC.bat 01.56
B.bat 01.45
IPC5UPG.exe 01.51 NEW
IPC5UPG.cfg 01.57 NEW
BURE035.bin 00.35 NEW
V.bat 01.45
VGA2009.bin 01.55
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0019.bin 00.19
FPC0028.bin 00.28
XUPGRADE.pdf 01.45
Version Language
Operating System
Date
Size
Type Download
1.56 * DOS 07/07/2004 418 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_56.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- There could be problems with the Mkey detection at to intense
handling with the Mkeys. MTC repeated a released Mkey.
- There could be problems with the fan handling at to intense
communication between IPC and MTC.
- There could be problems at the MkeyLevel switching in connection
with a keyswitch.
- The bootmenu was enlarged by the entry: 5. Upgrade FPC only.
Now it is also possible to upgrade the FPC-Bios on display units.
The reason for this extension:
After several changes (256 times) of the displaysettings (e.g.
brightness) there could be a memory overrun which has the result that
the display will not be detected again. At this case the display will be
black.
- Fixed error with this BIOS Settings:
Onboard Serial Port 1 : [Auto]
+ OnBoard Serial Port 2 : [Auto]
+ Boot Up NumLock Status: [Off]
-----------------------------------------
Create: NumLock switched on

File listning:
CONFIG.sys 01.56 NEW
AUTOEXEC.bat 01.56 NEW
B.bat 01.45
IPC5UPG.exe 01.50
IPC5UPG.cfg 01.56 NEW
BURE034.bin 00.34 NEW
V.bat 01.45
VGA2009.bin 01.55
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0019.bin 00.19 NEW
FPC0028.bin 00.28 NEW
XUPGRADE.pdf 01.45
Version Language
Operating System
Date
Size
Type Download
1.55 * DOS 07/07/2004 411 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_55.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- Because of sporadically failures of the 65550 the VGA Bios
threshold parameter has been changed.

File listning:
CONFIG.sys 01.45
AUTOEXEC.bat 01.45
B.bat 01.45
IPC5UPG.exe 01.50
IPC5UPG.cfg 01.55 NEW
BURE033.bin 00.33
V.bat 01.45
VGA2009.bin 01.55 NEW
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0017.bin 00.17
XUPGRADE.pdf 01.45
Version Language
Operating System
Date
Size
Type Download
1.54 * DOS 07/07/2004 411 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_54.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- It was not possible to support Mkey Panels without LED register.
- Change BIOS setup defaults 'L2 Cache Cacheable Size' from '64MB' to
'512MB'.
- New Bios Flash Support (CAT28F001N-12T) with the new Upgrade
Tool.

File listning:
CONFIG.sys 01.45
AUTOEXEC.bat 01.45
B.bat 01.45
IPC5UPG.exe 01.50 NEW
IPC5UPG.cfg 01.54 NEW
BURE033.bin 00.33 NEW
V.bat 01.45
VGA2008.bin 01.51
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0017.bin 00.17 NEW
XUPGRADE.pdf 01.45
Version Language
Operating System
Date
Size
Type Download
1.53 * DOS 07/07/2004 411 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_53.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- It was possible that the Num-Lock key could not be turn
on/off after a new boot.
- There could be troubles in the control of the I/O controller
PC97307 at to intense communication between MTC and Panel.

File listning:
CONFIG.sys 01.45
AUTOEXEC.bat 01.45
B.bat 01.45
IPC5UPG.exe 01.49
IPC5UPG.cfg 01.53 NEW
BURE032.bin 00.32
V.bat 01.45
VGA2008.bin 01.51
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0016.bin 00.16 NEW
XUPGRADE.pdf 01.45
Version Language
Operating System
Date
Size
Type Download
1.52 * DOS 07/07/2004 410 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_52.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- There could be problems with the RS485 communication (Panellink) to
the Panel at to intense communication between IPC and MTC.

File listning:
CONFIG.sys 01.45
AUTOEXEC.bat 01.45
B.bat 01.45
IPC5UPG.exe 01.49
IPC5UPG.cfg 01.52 NEW
BURE032.bin 00.32
V.bat 01.45
VGA2008.bin 01.51
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0015.bin 00.15 NEW
XUPGRADE.pdf 01.45
Version Language
Operating System
Date
Size
Type Download
1.51 * DOS 07/07/2004 410 KB ZIP IPC5000_IPC5600_BIOS_Upgrade_V01_51.zip
Description BIOS Upgrade IPC5000/5600
BIOS Upgrade for IPC5000 and IPC5600 system units.

Change(s)

- In spite of deactivation the PS/2 mouse at the bios setup the
mouse was not deactivate at the system with the I/O controller
PC97307.
- New VGA Bios (VGA2008.BIN) with new parameter for the 18 inch
Panels.

File listning:
CONFIG.sys 01.45
AUTOEXEC.bat 01.45
B.bat 01.45
IPC5UPG.exe 01.49
IPC5UPG.cfg 01.51
BURE032.bin 00.32
V.bat 01.45
VGA2008.bin 01.51
VGA1003.bin 01.45
VGA0006.bin 01.46
M.bat 01.45
MTC0014.bin 00.14
XUPGRADE.pdf 01.45
Loading
Back to list

Please choose country and language

B&R Logo