DWL@DWL10000053709

Version Language
Operating System
Date
Size
Type Download
1.03 * DOS 07/08/2009 250 KB ZIP PPC300_BIOS_Upgrade_Disk_V0103.zip
Description BIOS Upgrade

------------------------------------------------------------------
UPDATE PROCEDURE
------------------------------------------------------------------

1. Copy all files to a bootable disk.
(Alternatively, a bootable Compact Flash or a USB stick can be
used. Detailed information can be found in the Panel PC 310
User Manual.)

2. Insert the disk in a (USB) floppy drive connected to the Panel
PC 310 and re-boot the device.

3. A boot menu with following options is shown after booting:

1. Update BIOS => default after 5 sec

The BIOS will be updated automatically.

***********************************************
Write down your BIOS settings before upgrading!
***********************************************

After a BIOS update the BIOS uses automatically the CMOS
default settings. If you have changed settings in the BIOS
Setup you must change these settings again after update!

***************************
Do not abort a BIOS update!
***************************

Otherwise the Panel PC 310 cannot be rebooted afterwards
and must be sent to B&R for repair. Retry the aborted
update process WITHOUT rebooting the Panel PC 310, for
example by directly calling batch file UPDBIOS.BAT.

2. Save BIOS (into directory SAVED)

The BIOS will be saved automatically in the directory
SAVED.

***********************************************************
There must be about 256 kbytes free space left on the disk.
***********************************************************

3. Exit

Exit to the Shell (MS-DOS).

4. Select the desired action.

5. Remove disk and reboot device (after successful update only!).


----------------------------------------------------------------
Version 1.03 / 2009-06-22
----------------------------------------------------------------

Contents:
0023#0.bio 1.06 NEW
LIESMICH.TXT 1.03 NEW
README.TXT 1.03 NEW
LXFLASH.EXE 3.02
AUTOEXEC.BAT
CONFIG.SYS
SavBIOS.BAT
UPDBIOS.BAT

Fixes:
- BIOS: Bugfix regarding network problems on PPC310 devices:
At high network load and BIOS versions smaller V1.06 it can
theoretically be possible, that on PPC310 devices the network
connection is lost. At the moment we have no known failure or
reported problem.
Version Language
Operating System
Date
Size
Type Download
1.02 * DOS 09/10/2008 250 KB ZIP PPC300_BIOS_Upgrade_Disk_V0102.zip
Description BIOS Upgrade

----------------------------------------------------------------UPDATE PROCEDURE
----------------------------------------------------------------

1. Copy all files to a bootable disk.

2. Insert the disk in a (USB) floppy drive connected to the Panel PC 310 and re-boot the device.

3. A boot menu with following options is shown after booting:

*1. Update BIOS => default after 5 sec
The BIOS will be updated automatically.

***********************************************
Write down your BIOS settings before upgrading!
***********************************************

After a BIOS update the BIOS uses automatically the CMOS default settings. If you have changed settings in the BIOS Setup you must change these settings again after update!

***************************
Do not abort a BIOS update!
***************************

Otherwise the Panel PC 310 cannot be rebooted afterwards and must be sent to B&R for repair. Retry the aborted update process WITHOUT rebooting the Panel PC 310, for example by directly calling batch file UPDBIOS.BAT.

*2. Save BIOS (into directory SAVED)
The BIOS will be saved automatically in the directory SAVED.

***********************************************************
There must be about 256 kbytes free space left on the disk.
***********************************************************

*3. Exit
Exit to the Shell (MS-DOS).

4. Select the desired action.

5. Remove disk and reboot device (after successful update only!).


----------------------------------------------------------------
Version 1.02 / 2008-09-09
----------------------------------------------------------------

Contents:
0023#0.bio 1.05 NEW
LIESMICH.TXT 1.02 NEW
README.TXT 1.02 NEW
LXFLASH.EXE 3.02 NEW
AUTOEXEC.BAT
CONFIG.SYS
SavBIOS.BAT
UPDBIOS.BAT

Fixes:
- BIOS Setup:
- Incorrect assignment of following settings for the serial COM ports
Setup Allocation
3E8/IRQ4 -> 2E8/IRQ4
2E8/IRQ4 -> 2F8/IRQ3
3E8/IRQ12-> 2E8/IRQ12
- Problem with "Wheel Mouse Optical USB" from Microsoft fixed. Sporadically this USB mouse was not detected during bootup.

Changes:
- BIOS: Facilitating the entry into the BIOS setup pages, waiting time for [DEL] entries increased to 500ms.
- BIOS: Optimizations for detecting several bootable USB devices in combination with USB Media Drive (timeouts increased).
- BIOS: If the new BIOS detects differences in the CMOS structure between former and new BIOS version, the BIOS will automatically load the BIOS Setup defaults.
- LXFLASH.EXE: Newest version.
Version Language
Operating System
Date
Size
Type Download
1.01 * DOS 09/18/2007 249 KB ZIP PPC300_BIOS_Upgrade_Disk_V0101.zip
Description BIOS Upgrade

----------------------------------------------------------------UPDATE PROCEDURE
----------------------------------------------------------------

1. Copy all files to a bootable disk.

2. Insert the disk in a (USB) floppy drive connected to the Panel PC 310 and re-boot the device.

3. A boot menu with following options is shown after booting:

1. Update BIOS => default after 5 sec

The BIOS will be updated automatically.

***********************************************
Write down your BIOS settings before upgrading!
***********************************************

After a BIOS update the BIOS uses automatically the CMOS
default settings. If you have changed settings in the BIOS
Setup you must change these settings again after update!

***************************
Do not abort a BIOS update!
***************************

Otherwise the Panel PC 310 cannot be rebooted afterwards
and must be sent to B&R for repair. Retry the aborted
update process WITHOUT rebooting the Panel PC 310, for
example by directly calling batch file UPDBIOS.BAT.

2. Save BIOS (into directory SAVED)

The BIOS will be saved automatically in the directory
SAVED.

***********************************************************
There must be about 256 kbytes free space left on the disk. ***********************************************************

3. Exit

Exit to the Shell (MS-DOS).

4. Select the desired action.

5. Remove disk and reboot device (after successful update only!).

----------------------------------------------------------------Version 1.01 / 2007-07-12
----------------------------------------------------------------

Contents:
0023#0.bio 1.03 NEW
AUTOEXEC.BAT
CONFIG.SYS
LIESMICH.TXT NEW
LXFLASH.EXE
README.TXT NEW
SavBIOS.BAT
UPDBIOS.BAT

Fixes:
- Only MSDOS:
Fixed the USB keyboard emulation for the right Ctrl and ALT
keys. Fixed fail ALT-GR emulation with Keyb GR (16 bit MSDOS
driver).
Version Language
Operating System
Date
Size
Type Download
1.00 * DOS 06/19/2007 248 KB ZIP PPC300_BIOS_Upgrade_Disk_v0100.zip
Description BIOS Upgrade

----------------------------------------------------------------UPDATE PROCEDURE
----------------------------------------------------------------

1. Copy all files to a bootable disk.

2. Insert the disk in a (USB) floppy drive connected to the Panel PC 310 and re-boot the device.

3. A boot menu with following options is shown after booting:

1. Update BIOS => default after 5 sec

The BIOS will be updated automatically.

***********************************************
Write down your BIOS settings before upgrading!
***********************************************

After a BIOS update the BIOS uses automatically the CMOS
default settings. If you have changed settings in the BIOS
Setup you must change these settings again after update!

***************************
Do not abort a BIOS update!
***************************

Otherwise the Panel PC 310 cannot be rebooted afterwards
and must be sent to B&R for repair. Retry the aborted
update process WITHOUT rebooting the Panel PC 310, for
example by directly calling batch file UPDBIOS.BAT.

2. Save BIOS (into directory SAVED)

The BIOS will be saved automatically in the directory
SAVED.

***********************************************************
There must be about 256 kbytes free space left on the disk. ***********************************************************

3. Exit

Exit to the Shell (MS-DOS).

4. Select the desired action.

5. Remove disk and reboot device (after successful update only!).

----------------------------------------------------------------
Version 1.00 / 2007-03-23
----------------------------------------------------------------

Contents:
0023#0.bio 1.02 NEW
AUTOEXEC.BAT
CONFIG.SYS
LIESMICH.TXT NEW
LXFLASH.EXE 3.00 NEW
README.TXT NEW
SavBIOS.BAT
UPDBIOS.BAT
Loading
Back to list

Please choose country and language

B&R Logo