Beskrivelse
The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement highly dynamic, synchronous couplings for linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.
Their use is simplified by the use of PLCopen-compliant mapp Motion components, making it quick and easy to implement drive couplings.
- Basics of axis couplings
- Basics of axis groups
- Using virtual axes
- Linear coupling and dynamic phase shift
- Creating and using electronic cams
- Structure and functionality of the cam automat
- Overview of the different types of compensation gears
- Implementation and modification using mapp function blocks
- Diagnosis of couplings
- Exercises and examples
Dokumenter til rådighed
TM417 – Axis coupling: mapp Axis
TM417 - Axis coupling mapp Axis
Learning objectives and content
- Basics of axis couplings
- Basics of axis groups
- Using virtual axes
- Linear coupling and dynamic phase shift
- Creating and using electronic cams
- Structure and functionality of the cam automat
- Overview of the different types of compensation gears
- Implementation and modification using mapp function blocks
- Diagnosis of couplings
- Exercises and examples
- TM417TRE.434-GER
- TM417TRE.434-ENG
Forudsætninger
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.
- B&R company presentation
- B&R philosophy and products
- Working with Automation Studio
- Using the integrated help system
- Establishing an online connection to the controller
- Initial installation of a controller
- Developing the hardware configuration
- Working with text and table editors
- Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
- Automation Runtime configuration options
- Runtime and boot behavior of the controller
- Using the integrated diagnostic options
- Overview of available programming languages
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Guidance in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparation of information for support requests
- Navigating Automation Help
- mapp Technology - Motion control: Basic functions
- Motion control: Basic functions - PLCopen
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Modelnummer
SEM417.2
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Schweiz
Arrangører
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Schweiz
Telefon:
+41 / 52 72856 - 00
Yderligere oplysninger
Fra: 30/05/2024
Start: 09:00
Til: 31/05/2024
Slut: 17:00
Varighed:
2 Dage
Sprog: Tysk