ACOPOSmicro stepper motor module, X2X Link interface, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital
Power Panel PP181 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20, system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, metal
Power Panel PP252 10.4" VGA color TFT display, 44 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65
Power Panel PP252 10.4" VGA color TFT display, 44 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing,
Power Panel PP480, 15" XGA color TFT display with touch screen (resistive), 12 soft keys and 20 function keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x
Power Panel PP480, 15" XGA color TFT display with touch screen (resistive), 12 soft keys and 20 function keys, 1 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x
Power Panel PP451, 10.4" VGA color TFT display 10 soft keys, 28 function and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection
Power Panel PP451, 5.7" QVGA monochrome LCD display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65
Power Panel PP451, 5.7" QVGA TFT color display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection
Power Panel PP451, 5.7" QVGA monochrome LCD display, 6 soft keys, 16 function keys and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65
请选择国家和语言