2005 counter module, 2 inputs for incremental encoder, 32-bit, input frequency 100 kHz, encoder power supply 5 to 30 VDC, 2 analog outputs ±10 V, 12-bit, 8-pin terminal block included in delivery!
unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). 24 VDC power supply. For 5C5601.xx system units.
2003 CPU, 750 kB SRAM, 512 kB FlashPROM, 24 VDC, 12.6 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules
Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). Power supply 115/230 VAC. For 5C5601.xx system units.
2003 CPU, 100 kB SRAM, 512 kB FlashPROM, 100-240 VAC, 12.6 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules
X67 bus controller, 1 CANopen interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67 bus controller, 1 POWERLINK interface, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
Power Panel PP252 5.7" QVGA monochrome LCD display, 20 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing
Power Panel PP252 5.7" QVGA color LCD display, 20 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing,
Power Panel PP252 5.7" QVGA monochrome LCD display, 20 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing
请选择国家和语言