family: X20 Embedded. The PLCs combine high performance and numerous integrated interfaces in a housing only 55 mm wide. That makes them only half the width of comparable devices. With their powerful Intel [...] used to connect a frequency inverter directly to the PLC without any additional hardware. The power supply is also integrated. Despite the high performance, the PLCs do not require any fans or batteries [...] support additional fieldbus protocols. All B&R interface cards can be combined with the X20 Embedded series, and all X20 I/O modules can be connected as usual.
X67 system supply module 24 VDC, X2X Link power supply 15 W, reverse polarity protection, short-circuit proof, overload-proof, parallel connection possible, redundancy operation possible
2003 CAN bus controller, 24 VDC, 14.5 W power supply, 2 CAN interfaces, electrically isolated, network-capable
24 VDC power supply, 1-phase, 5 A, input 100 to 240 VAC, wide range, top-hat rail installation
Power supply unit for Compact HMI P120/P121/P125/P126 24 VDC, 7.5 W
24 VDC power supply, 1-phase, 4 A, input 100 to 240 VAC, wide range, top-hat rail installation
24 VDC power supply, 3-phase, 5 A, input 400 to 500 VAC, wide range, top-hat rail installation
24 VDC power supply, 3-phase, 10 A, input 400 to 500 VAC, wide range, top-hat rail installation
24 VDC power supply, 3-phase, 20 A, input 400 to 500 VAC, wide range, top-hat rail installation
24 VDC power supply, 3-phase, 40 A, input 400 to 500 VAC, wide range, top-hat rail installation
请选择国家和语言