Power Panel C50, 10.1", glass front (anti-glare), controller with mapp View HMI unit, fieldbus interfaces: 1x CAN bus, 1x RS232. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM,
Power Panel C50, 7.0", glass front, controller with mapp View HMI unit, fieldbus interfaces: 1x CAN bus, 1x RS232. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2
Power Panel C50, 12.1", glass front, controller with mapp View HMI unit, fieldbus interfaces: 1x CAN bus, 1x RS232. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2
Power Panel C50, 10.1", glass front (anti-glare), controller with mapp View HMI unit, fieldbus interfaces: 1x CAN bus, 1x RS485. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM,
Power Panel C50, 10.1", glass front, controller with mapp View HMI unit, fieldbus interfaces: 1x CAN bus, 1x RS485. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2
B6, Booth 305 of the SMM trade fair, B&R will be presenting its new, 100% web-based HMI solution, mapp View, as well as its scalable APROL process control system. Solutions from the automation specialist [...] machinery and efficient processes on the way to Maritime 4.0. Web-based user interfaces made easy The mapp View HMI solution enables any automation engineer to create web-based HMI applications without any [...] the underlying HTML5, CSS and JavaScript technology. Integrated visualization components provided by mapp View cover the full range of HMI functionality. These widgets are placed using drag-and-drop and then
developer to do it. mapp VIEW is fully integrated in B&R's Automation Studio development environment and will be featured at the B&R booth at CONEXPO. Visit us at the show to learn more about mapp VIEW and other [...] and functionality to meet the specific requirements of their application. Web Meets Automation With mapp VIEW, B&R now offers direct access to the wide world of web technology right from the development
corresponding safety application. Easy implementation with mapp Safety This added overhead is no longer necessary. The software components in B&R's mapp Safety package significantly improve communication between [...] than ever to implement safety communication between machines and machine modules. An update to its mapp Safety software now enables programmable safety functions to be used across complex manufacturing
developers in the design, simulation, virtual commissioning and diagnosis of hydraulic systems. B&R mapp Hydraulics provides numerous new functions, particularly for variable-speed pump drives. Automatic [...] conditions such as load forces or characteristics. Automatic calculation of maximum values Another mapp Hydraulics component automatically calculates the maximum acceleration and deceleration values for
of new mapp components and connected manufacturing solutions based on OPC UA communication. Two years ago, B&R radically simplified the development of machine software with the introduction of mapp Technology [...] and I/O system, these applications can profit from B&R's Automation Studio development environment, mapp software framework and global support network.
请选择国家和语言