Power Panel C50, 15.6", glass front, controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of
Power Panel C50, 12.1", glass front, controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of
Power Panel C50, 10.1", glass front, controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of
Power Panel C50, 7.0", glass front, controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of the
the modular software blocks of mapp Technology, wind turbine manufacturers can implement active yaw systems with minimal time and effort. "Joined by intelligent links, mapp components make software development [...] placing a wide variety of standard functions at your fingertips with only a few configurations to make, mapp eliminates many potential sources of error," explains Peter Kronberger, B&R's global technology manager
crucial to achieving Industrial IoT connectivity. New mapp components Exhibition visitors will also get a look at the latest additions to B&R's mapp Technology platform. Having revolutionized the development [...] development of automation software by replacing tedious programming with simple configuration, mapp now offers intelligent, ready-made software blocks for crane control and hydraulics applications.
for developers familiar with the platform. mapp View is part of the mapp Technology software framework. Modular, pre-programmed software components known as "mapps" – substantially reduce the time and cost [...] automation software. The intelligent mapps communicate with each other automatically – even further reducing the amount of programming required. The extensive mapp portfolio is growing all the time. The [...] Product Manager Industrial PCs and Panels at B&R Industrial Automation. The visualization software mapp View from B&R automation engineers have all the tools they need to create powerful, intuitive, HMI
Power Panel C50, 15.6", glass front (anti-glare), controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and
Power Panel C50, 10.1", glass front (anti-glare), controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and
Power Panel C50, 12.1", glass front (anti-glare), controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and
请选择国家和语言