Automation Panel 24.0" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
Automation Panel 18.5" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
Automation Panel 15.6" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
Automation Panel 21.5" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Swing arm mounting - Landscape format - For PPC2100 / PPC2200 / link modules
mapp UserX allows the implementation of user management based on the Automation Studio user role system. This includes logging in/out, creating and editing users and saving additional user data (e.g. telephone
interface, managing or controlled node, integrated 2-port hub, ring redundancy function, 1 MB SRAM (Automation Runtime), order 1x terminal block TB704 separately!
with a new device - The EULA for WINDOWS IOT ENTERPRISE (ALL EDITIONS) applies (see https://www.br-automation.com/eula).
system for Panel PC 900 - Independent mapp View and VNC support - For all variants of multi-touch Automation Panels - Ivy Bridge process generation not supported - English language only - Only available with
communication protocol for automation applications in industry. Automation Studio supports configuring OPC UA devices and assigning access rights. Requirements Automation Studio Contents Describe the [...] Connect to an OPC UA server via an OPC UA client Configure an OPC UA client in Automation Studio Commission the Automation Runtime OPC UA server Configure the user role system Explain the advantages of
请选择国家和语言