PPC2100 system unit - Intel Atom E3827 1.75 GHz - Dual core - 4 GB SDRAM - For Automation Panel 5000
PPC2100 system unit - Intel Atom E3845 1.91 GHz - Quad core - 4 GB SDRAM - For Automation Panel 5000
PPC2100 system unit - Intel Atom E3815 1.46 GHz - Single core - 1 GB SDRAM - For Automation Panel 5000
PPC2100 system unit - Intel Atom E3825 1.33 GHz - Dual core - 1 GB SDRAM - For Automation Panel 5000
Panel PC 300 slot for Automation Panel 900, 256 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order screw
Panel PC 300 slot for Automation Panel 900, 512 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order screw
B&R software packages Automation Studio Automation Studio is B&R's software development environment – Download the current recommended version here Automation Studio licensing Find here all details about [...] a few exceptions ( EULA ) Software add-on packages Automation Studio Target for Simulink Automatic code generation from MATLAB/Simulink for Automation Studio. industrialPhysics - B&R edition Physics-based [...] about our Automation Studio licenses for Educational institutions , Pupils and students mapp Technology The collection of parameterizable functions – mapp Technology, can be used for educational purposes
Expansion unit (right) for Automation Panel 800 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection, housing with stainless steel appearance.
Expansion unit (left) for Automation Panel 800 12 function keys, 8 illuminated ring keys, emergency switch-off, key switch, IP65 protection, housing with stainless steel appearance.
Expansion unit (left) for Automation Panel 800 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection, housing with stainless steel appearance.
请选择国家和语言