PAL Lib Edition PDA/CTRL,NEW4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
PAL Lib Edition PDA/CTRL,OEM4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
PAL Lib Edition PDA/CTRL,UPG4X This license authorizes the use of the Process Automation Library (PAL) on a B&R control computer (PDA coupling).
Automation Studio Training Basics Week Duration: 5 days Learning objectives and training content: + Automation Studio is used for programming and configuring B&R components. + Obtain basic knowledge of [...] of Automation Runtime and diagnostic tool. + Understanding of IEC 61131-1 programming languages, which provide an easy way to create powerful applications. + Knowledge of memory management and immersion
PPC3100 system unit - Intel Core i3 7100U 2.4 GHz - Dual core - For Automation Panel 923/933/1000
PPC3100 system unit - Intel Core i5 7300U 2.6 GHz - Dual core - For Automation Panel 923/933/1000
PPC3100 system unit - Intel Core i7 7600U 2.8 GHz - Dual core - For Automation Panel 923/933/1000
Automation Panel AP820, 15" XGA color TFT display with touch screen (resistive), connection for Smart Display Link, IP65 protection (with flange). 24 VDC.
PPC2100 system unit - Intel Atom E3845 1.91 GHz - Quad core - 4 GB SDRAM - For Automation Panel 5000
PPC2100 system unit - Intel Atom E3815 1.46 GHz - Single core - 1 GB SDRAM - For Automation Panel 5000
请选择国家和语言