X20 terminal block, 6-pin, 24 VDC keyed
X20 bus controller, 1 PROFINET IO interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20 safe digital output module, 4 safe type A digital outputs, with current monitoring, 24 VDC, 2 A, OSSD
X20 plain text tag, package of 100 pcs.
X20 safe digital output module, 6 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
X20 digital input module, 6 inputs, 24 VDC, sink, configurable input filter, 2-wire connections
X20 digital counter module, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation
X20 temperature input module, 2 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20 digital signal module, 4x IO-Link master V1.1, 4 digital channels configurable as inputs or outputs, 3-wire connections, NetTime function
请选择国家和语言