connections for 2x RS232, 2x USB 2.0, Smart Display Link/DVI-I, 2x ETH 10/100, AC97 sound, PS/2 keyboard/mouse, 24 VDC. (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately)
resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x Ethernet 10/100 Mbit/s, 2x USB 2.0, 2x CAN bus. [...] Panel C30, 7.0", landscape format, fieldbus interfaces: 2x CAN bus. CPU and memory: 1 GHz (ARM Cortex-A8), 256 MB DDRAM, 8 kB FRAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA)
X20 Embedded PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, [...] 1 Ethernet interface 10/100BASE-T
X20 Embedded PLC, Atom 0.8 GHz, 768 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 1 insert slot for X20 interface modules, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface [...] interface 10/100BASE-T
slot, Smart Display Link/ DVI/Monitor, 2x RS232, 5x USB 2.0, 2x ETH 10/100/1000, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91)
X90 mobile option board AT, 4 resistance measurement inputs, Pt1000, optional DI, 9 to 32 VDC, sink/source, optional AI, 0 to 10 V / 0 to 32 V, 0 to 20 mA, optional PWM output, 9 to 32 VDC, 10 mA, 1 kHz
X90 mobile option board AT, 8 resistance measurement inputs, Pt1000, optional DI, 9 to 32 VDC, sink/source, optional AI, 0 to 10 V / 0 to 32 V, 0 to 20 mA, optional PWM output, 9 to 32 VDC, 10 mA, 1 kHz
Panel PC 720 15" XGA, 0 PCI slots, 15" XGA color TFT display with touch screen (resistive), connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection [...] 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Panel PC 720 19" SXGA, 0 PCI slots, 19" SXGA color TFT display with touch screen (resistive), connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection [...] 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Link/DVI-I, connections for 2x RS232, 2x USB 2.0, 2x ETH 10/100, AC97 sound, PS/2 keyboard/mouse, 24 VDC. (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
请选择国家和语言