(red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.156B/156C-000
(red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.185B/185C-000
- 3x pushbutton (red, green, blue) - 1x key switch - 1x front USB interface - For panel 5AP5230.156B/156C-000
- 3x pushbutton (red, green, blue) - 1x key switch - 1x front USB interface - For panel 5AP5230.185B/185C-000
(back) - Front/Housing made of stainless steel (hygienic design) - Emergency stop, hygienic design - 5 B&R illuminated ring keys, 4-color (4x yellow, green, red, white and 1x yellow, green, red, blue) - Prepared
, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 2.20 Nm, B1 2.2 ind. 16-line multi-turn
, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 3.20 Nm, B1 2.2 ind. 16-line multi-turn
Automation Panel 15.6" HD TFT - 1366 x 768 pixels (16:9) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules
请选择国家和语言