, construction type A, IP54 protection, without oil seal 80 VDC, holding torque of brake: 0.00 Nm, B1 2.2 ind. 16-line multi-turn
ng, construction type A), IP54 protection, without oil seal 80 VDC, brake holding torque: 0.00 Nm, B1 2.2 Bat ind. 16-line multi-turn.
terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001
ACOPOS P3 hybrid motor cable EnDat 3, length 10 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 24 AWG, Speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
Power Panel T80, 15.6", glass front (anti-glare), 2x Gigabit Ethernet (integrated switch). CPU and memory: 1.3 GHz dual core (Atom E3930), 1 GB RAM, 512 MB onboard flash drive. Display and touch scree
Power Panel FT51, 15.6" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1920 x 1080 (FHD) resolution, projected capacitive touch s
ETA light system for motion control / servo technology, state-of-the-art servo motor control in minimum space, 2 servo motors with EnDat interface, single-axis positioning applications, drive coupling
Braking resistor, 450 W, 50 R, IP65, terminals
Braking resistor, 790 W, 33 R, IP20, terminals
Braking resistor, 790 W, 33 R, IP65, terminals
请选择国家和语言