have required complex, dedicated solutions – with an exorbitant price tag to match. That's over now: B&R's reACTION Technology now brings response times down to one microsecond – simply and inexpensively [...] hardware and software reACTION Technology is based entirely on standard I/O and control modules from B&R's X20 and X67 series. When it comes to integrating hardware, there is no difference between standard [...] additional training. Ultrafast and inexpensive Ultrafast and inexpensive Priced only slightly higher than B&R's standard I/O modules, reACTION modules bring ultrafast automation to a much broader range of machines
The extremely flexible configuration possibilities offered by B&R's new POWERLINK X67 bus controller with IP67 protection make it an indispensable standard component for any demanding automation application
technology for printing on ultra-thin plastic film One the of the latest technological innovations at B&R is a high-precision, robust software library for controlling winder processes. It can handle open-loop
mapp View: where web meets automation With mapp View , B&R now offers direct access to the wide world of web technology right from the engineering environment. Automation engineers have all the tools they
B&R optimizes data management with the mapp Technology software toolbox It is now easier than ever to implement databases in applications. With mapp Database, it is possible to archive data directly from
Virtual sensor reads safe speed B&R has developed a virtual sensor for its ACOPOS P3 servo drive : the Safe Speed Observer. It determines speed in accordance with SIL 2 / PL d / CAT 3 requirements, reducing
New APROL function guarantees secure import and export of engineering data B&R is constantly adding new security functions to its process control system APROL. This allows users to protect their projects
B&R's new Power Panel offers a dedicated processor for HMI The Power Panel C50 provides the combined advantages of a powerful controller and a modern projected capacitive touch screen in a single HMI device [...] Power Panel C50 is ideal for running mapp View HMI applications. With the mapp View software package, B&R offers direct access to the wide world of web technology right from the engineering environment.
range, plus 8x more computing power within the same frame size, makes ACOPOS P3 B&R’s most power-dense servo drives to date. B&R, the Machine Automation Division of ABB, has enhanced its ACOPOS P3 range to
Bios DWL@DWL10000158496
请选择国家和语言