ACOPOSmulti hybrid motor cable, length 10 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 0.30 mm² + 2x 2x 0.15 mm², 13-pin female speedtec hybrid motor connector size 1, integrated shield plate, can be used in cabl
ACOPOSmicro inverter module, X2X POWERLINK interface, 2x resolver, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger input
X20 SafeLOGIC controller, standard safety controller, for up to 20 safety nodes, removable application memory: SafeKEY, 1 POWERLINK interface, controlled node, integrated 2-port hub, includes power su
Bus connector, CAN
2003 digital mixed module, 16 inputs 24 VDC, 1 ms, sink, 16 transistor outputs 24 VDC, 0.5 A, order 2x terminal blocks TB718 separately!
global network of Value Providers. B&R Value Providers work seamlessly with B&R to bring our products and services to your location. They combine in-depth knowledge of B&R technology with a deep understanding [...] ultimately results in an improved market position. B&R, your partner for mobile machine automation Agricultural and forestry machines For use in harsh environments, B&R provides operating devices and touch panels [...] automation solutions, B&R supports preventive maintenance and troubleshooting, minimizing downtime and maximizing the vehicle's operating time. Construction and mining machinery B&R offers a wide-ranging
health care, commercial vehicles and automotive sectors for B2B and B2C markets. As a B&R Qualified Partner, enders has many years of experience with B&R as its preferred technology for the automation of ma [...] sequences flexibly To develop the new test bench controller, enders relied on longtime partner B&R. "For us, B&R was the clear choice because the solution had to be as flexible as possible," explains Riccardo [...] test has involved a considerable amount of mechanical setup and additional programming. Together with B&R, enders has developed a solution that allows the testing equipment to adapt flexibly to new test scenarios
MCAD DWL@DWL10000309669
MCAD DWL@DWL10000309675
MCAD DWL@DWL10000309689
请选择国家和语言