Safety functions enable human-track collaboration The flexible ACOPOStrak transport system and B&R's human-track collaboration open up new dimensions in safe productivity at collaborative workstations [...] safety technology keeps these workstations reliably risk-free without the need for safety barriers. B&R has integrated five safety features in its ACOPOStrak system: Safe Torque Off (STO), Safely Limited [...] the remainder of the track with full dynamic performance. Flexible safety solution What truly sets B&R's human-track collaboration apart is its flexibility. The limit values for safe speed and safe force
B&R presents new ACOPOSinverter series for three-phase synchronous and induction motors The ACOPOSinverter P86 is a series of frequency inverters for three-phase synchronous and induction motors, with [...] ly well-suited for packaging, conveyor system, material processing and hoisting gear applications. B&R's P86-series inverters already comply with the IE efficiency factors standardized in EN 61800-9-2 [...] 60°C while maintaining consistent performance. Extensive portfolio The new P86 series further expands B&R's ACOPOSinverter portfolio. Together with the P66, P76 and P96 series, they cover a range of drive
X20 terminal block, 12-pin, safety-keyed
MCAD DWL@DWL10000637231
2005 digital output module, 16 transistor outputs 24 VDC, 0.5 A, 2 electrically isolated output groups, order 1x terminal block TB170 separately!
X20 digital counter module, 1 SSI absolute encoder, 5 V, 1 Mbit/s, 32-bit
X20 interface module, for DTM configuration, 1 PROFIBUS DP V1 slave interface, electrically isolated
X20 power supply module, for potentiometers, 4x ±10 V for potentiometer power supply
1x lithium battery, 1/2 AA 3.6 V
ACOPOSmicro inverter module, POWERLINK interface, 2x EnDat 2.2, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs,
请选择国家和语言