combination of state-of-the-art servo technology from B&R and Bihler's intuitive VariControl control platform. High-performance automation technology Bihler uses B&R's compact, high-performance ACOPOSmulti servo [...] Servo-controlled RM-NC stamping and forming machines from Bihler are equipped with B&R automation technology. Bihler will be presenting its new RM-NC stamping and forming machine at EuroBLECH 2016 at Booth [...] and cost-effectively than ever. To automate its innovative machines, Bihler relies on cutting-edge B&R technology. With an output of up to 300 parts per minute, extremely fast setup and changeover times
ACOPOS P3 adapter cable for 8EAC0122.00x-1, length 0.4 m, 3x 2x 24 AWG (19x 0.127), 9-pin female DSUB, 8-pin male Mini I/O connector, can be used in cable drag chains
Motor cable, length 6 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
Technology Guard (MSD)
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 2.100 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm
X20 terminal locking clip and tag holder for plain text tag
Panel PC 300 slot for Automation Panel 900, 256 MB SDRAM, CompactFlash slot (type I), 2x ETH 10/100, RS232, USB 2.0 (via integrated USB 2.0 interfaces of the Automation Panel) battery, 24 VDC (order s
2-phase hybrid stepper motor, 87.1 mm flange, length 66 mm, 3 A serial / 6 A parallel, 4.0 Nm holding torque, 2.9 Nm stall torque
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 0.520 Nm - Stall torque: 0.600 Nm - Centering diameter: 40.00 mm
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 6000 rpm - Nominal torque: 1.600 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm
请选择国家和语言