ACOPOSmulti power supply module, 88 A, AS, wall mounting
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 2.100 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm
12-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
ACOPOSmulti inverter module, 7.6 A, AS, wall mounting
X20 analog output module, 4 outputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, low temperature drift
ACOPOSmulti3 inverter module, 15.1 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
256 GB SSD MLC - Slide-in compact - Innodisk - SATA
X20 shielding bracket 66 mm 10 pcs.
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 17.500 Nm - Stall torque: 20.000 Nm - Centering diameter: 130.00
B&R's booth in the central aisle of the exhibition (booth D436) will give visitors an introduction to the world of automation and robotics in april 18 th to 20 th . Showcasing their own leadership, B&R [...] machine control system. ACOPOS 6D is fully integrated into the B&R ecosystem. Codian robots playing checkers Robotics will be a major focus for B&R at the show. Codian delta robots for pick-and-place tasks [...] product within the camera's field of view. This scanning, through artificial vision, exemplifies how B&R's integrated automation is taken to its maximum exponent. This demonstration allows the validation
请选择国家和语言