Secure Remote Maintenance -SiteManager, LAN 1x Ethernet 100BASE-T uplink port, 5 device agents, integrated firewall, 2x digital inputs, 2x digital outputs, 24 VDC
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-230 VAC, 1x 110-230 VAC, 2.2 A, 3 axes, wall mounting, 2-row connector set, cover, integrated braking resistor
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 30.000 Nm - Stall torque: 43.000 Nm - Centering diameter: 180.00
Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding C: 1001111001
X20 interface module, for DTM configuration, 1 CANopen slave interface, electrically isolated, order 1x terminal block TB2105 separately!
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 3 axes, wall mounting, 1-row connector set, cover, integrated braking resistor
ACOPOSinverter X64, 3x 380-500 V, 15 kW, integrated EMC filter and brake chopper, shield plate included in delivery, X2X Link interface
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 4 - Nominal speed: 3000 rpm - Nominal torque: 17.500 Nm - Stall torque: 20.000 Nm - Centering diameter: 130.00
ACOPOS P3 dover, B&R orange, single-width, suitable for servo drives 8EI2X2xxDxx.xxxx-x / 8EI2X2xxTxx.xxxx-x / 8EI4X5xxDxx.xxxx-x / 8EI4X5xxTxx.xxxx-x /8EI8X8xxDxx.xxxx-x / 8EI8X8xxTxx.xxxx-x / 8EI013xxSxx
interfaces: 1x CAN bus, 1x RS232. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, analog resistive
请选择国家和语言