PP420, 5.7" QVGA color TFT display with touch screen (resistive), 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
PP420, 10.4" VGA color TFT display with touch screen (resistive), 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
Panel PP420, 15" XGA color TFT display with touch screen (resistive), 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
TFT color display, 6 soft keys, 16 function keys and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
VGA color TFT display 10 soft keys, 28 function and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
5.7" QVGA TFT color display, 20 function keys and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
ACOPOSmulti auxiliary supply module, 32 A, AS, cold plate or pass-through mounting, 24VOut 1x 32 A, 1x 5 A
ACOPOSmulti auxiliary supply module, 32 A, AS, cold plate or pass-through mounting, 24 VIn 1x 30 A, 24 VOut 1x 30 A, 1x 5 A
ACOPOSmulti auxiliary supply module, 16 A, AS, cold plate or pass-through mounting, 42VOut 1x 16 A, 1x 3 A
请选择国家和语言