After the supplier's inventories had been used up, alternatives were sought. After several tests, B&R decided to use the VITAFORM sandals.
X90 mobile controller, ARM Cortex A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on CMC header, 1 RS232 on CMC header
Consisting of: 1 ST X20CP3586 X20 CPU ATOM, 1.6 GHz, PLK, 3x IF 1 ST 5CFCRD.1024-06 CompactFlash 1024 MB B&R SMART 1 ST X20IF10X0 X20 interface redundancy CPU 1000BASE-SX 1 ST X20IF2181-2 X20 interface POWERLINK
VGA color TFT display 10 soft keys, 28 function and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
请选择国家和语言