PP252 5.7" QVGA color LCD display, 20 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
with touch screen (resistive), 12 soft keys and 20 function keys, 1 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw
Embedded controller, x86 100 MHz Intel compatible, 32 MB DRAM, 32 kB SRAM, removable application memory: CompactFlash, 1 CAN interface, 1 X2X Link master interface, 1 Ethernet interface 100BASE-T, 1 RS232
fitted to Parallel Port Button Holder DS1410E (parallel interface) - Included USB-iButton Adapter DS9490B is used for USB- interface (Pill must be changed)
including activation of listed Aprol Licenses - Pill is by default fitted to USB-iButton Adapter DS9490B. - WITH License for "Operating system SUSE Linux 10.x - OEM"
After the supplier's inventories had been used up, alternatives were sought. After several tests, B&R decided to use the VITAFORM sandals.
请选择国家和语言