Power Panel PP65, 5.7" QVGA color TFT display with touch screen (resistive), 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x POWERLINK, 2x USB, IP65 protection (front), order application
B&R presents revolutionary product transport and IIoT solutions at Anuga FoodTec 2018 At the Anuga FoodTec exhibition from March 20-23 in Cologne, visitors to Booth A38 B39 in Hall 7.1 will experience [...] one. Edge computing for the Industrial IoT B&R's is driving the digital transformation with flexible edge architectures featuring powerful APROL solutions. B&R Edge Controllers implement analytics and [...] metrics. Enabling operational excellence Visitors to the B&R booth will discover the benefits of direct web connectivity down to the sensor. B&R's dedication to open standards like POWERLINK, openSAFETY
B&R expands photovoltaic system to 1.5 megawatts Automation specialist B&R has expanded its photovoltaic system and increased its capacity from one megawatt to 1.5 megawatts. The roof of the company's [...] system for self-consumption Source: Ökovolt Solartechnik GmbH . B&R uses sustainable solar power in its own manufacturing facilities. B&R put the first part of the photovoltaic system into operation in [...] used to operate numerous production lines. The photovoltaic system is installed on the rooftops of the B&R production halls and covers an area of around 12,000 m². Contribution to sustainability "We are proud
USB-iButton Adapter DS9490B. Notice: This Upgrade replaces existing APROL-license, old license(Dongle)is unvalid after recieving Upgrade-license, and must be returned to responsible B&R Sales Office. - WITH
MP100/200 attachment cable with push-pull circular connector for the control cabinet cable, 15 m.
X20 interface module, coated, 1 CAN bus interface, max. 1 Mbit/s, electrically isolated, order 1x terminal block TB2105 separately!
X20 hub expansion module, coated, integrated 2-port hub for fiber optic cables
X20 hub base module, coated, integrated 2-port hub, 2x RJ45
X20 digital counter module, coated, 1 SSI absolute encoder, 24 V, 1 ABR incremental encoder, 24 V, 2 AB incremental encoders, 24 V, 4 event counters or 2 PWM, local time measurement functions
ACOPOSmulti SafeMOTION SinCos inverter module, 3.8 A, AS, wall mounting
请选择国家和语言