including activation of listed Aprol Licenses - Pill is by default fitted to USB-iButton Adapter DS9490B. - WITH License for "Operating system SUSE Linux 10.x - OEM"
Linux for B&R 12 - 64-bit - Multilingual - APC3200 Kaby Lake (UEFI boot) - CPU U300E - CPU Core i3-1315URE / i5-1345URE / i7-1365URE - Installation - Only available with a new device
axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD
2003 CPU with expansion, 750 kB SRAM, 1.5 MB FlashPROM, 24 VDC, 11.8 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules, expansion:
event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD
B&R software license - MpCnc - Single license - CNC functional interface for Cartesian systems - Starting programs, moving/jogging blocks, etc. - Web-based diagnostics and XML configuration The use of
Linux for B&R 12 - 64-bit - Multilingual - PPC900 (UEFI boot) - CPU Celeron C-G3900E - CPU Core i3-6100E / i5-6440EQ / i7-6820EQ - Installation - Only available with a new device
Linux for B&R 12 - 64-bit - Multilingual - PPC3200 Kaby Lake (UEFI boot) - CPU U300E - CPU Core i3-1315URE / i5-1345URE / i7-1365URE - Installation - Only available with a new device
packaging with B&R Codian Automation specialist B&R is using this year's PackExpo exhibition in Las Vegas to feature open solutions with Codian robot mechanics, now integrated and rebranded within B&R. The Codian [...] platform and can be incorporated into any machine configuration. B&R's Machine-Centric Robotics solution combines Codian mechanics and B&R controls to offer machine builders and manufacturers single-source [...] handle increasing product variety without compromising productivity," says Jörg Theis, President of B&R Industrial Automation. “With an extensive selection of pick-and-place robot mechanics open to any
请选择国家和语言