B&R makes programmable safety technology profitable for small applications At the Hannover Messe, B&R presented a new series of safe digital mixed modules from its X20 SafeIO family – breaking down the [...] no more expensive than a conventional relay solution. B&R's commitment to absolute scalability is nothing new. From entry level to high end – all B&R products are fully interchangeable without having to [...] step further on the low end of B&R's safety portfolio. Safety solutions on the smallest scale can now be implemented with a single X20 SafeIO module. Wear-free semiconductors B&R's programmable safety technology
Included USB-iButton Adapter DS9490B is used for USB- interface (Pill must be changed) This UPGRADE replaces existing license, old dongle must be returned to your responsible B&R Sales Office
USB-iButton Adapter DS9490B. Notice: This Upgrade replaces existing APROL-license, old license(Dongle)is unvalid after recieving Upgrade-license, and must be returned to responsible B&R Sales Office. - WITH
for R/T and DEV), an enabler code and an online documen- tation. Only available as an option with a B&R hardware!
X2X keypad module 6 B&R illuminated ring keys, 4-color (red, green, yellow, white), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately!
X2X keypad module 4 B&R illuminated ring keys (square), 3-color (red, green, yellow), X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately!
Screw clamp terminal block set for ACOPOSmulti 8B0C0160Hx00.A01-1 modules: 1x 8TB3104.201H-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00
Screw clamp terminal block set for ACOPOSmulti 8B0C0320Hx00.00A-1 modules: 1x 8TB3104.201M-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00
acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data
请选择国家和语言