international version of the Lantastic Z software package from Artisoft. Only available as an option with a B&R hardware!
lines. The necessary NetBIOS hardware and software is not included. Only available as an option with a B&R hardware!
15 Zoll Monitor Paket TFT IP65 - B&R PROVIT 5000 TFT mit Touchscreen Schaltschrankeinbau IP65 von vorne Auflösung 1024 x 768 Display Kabel (5m) Touchscreen Kabel (5m)
Hardware: 1x Ethernet 10/100 RJ 45 Software: APROL DRIVER S5/S7-TCP-IP (CC) Preinstallation and Test at B&R
module, 8 safe type A digital inputs, configurable input filter, 8 pulse outputs, 24 VDC, 4 safe type B1 digital outputs, 24 VDC, 2 A, OSSD
Interface card - 1x RS232 interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device
Interface card - 1x POWERLINK interface - Integrated 2-port hub - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
Find out more about B&R and our pursuit of "Perfection in Automation": It's official: B&R now ABB's center for machine and factory automation B&R is now ABB's global center for machine and factory automation [...] automation. Following approval by EU competition authorities, the acquisition of B&R by ABB became legally effective on July 6, 2017. B&R will operate as an independent business unit within the ABB Group's Industrial [...] their day-to-day points of contact." B&R's primary focus will stay centered on the OEM market, accompanied by expansions to its factory automation portfolio. With B&R building on ABB's global presence and
Included USB-iButton Adapter DS9490B is used for USB- interface (Pill must be changed) This UPGRADE replaces existing license, old dongle must be returned to your responsible B&R Sales Office
unit - For PPC900/PPC2100/PPC3100/PPC2200 - For link modules - Compatible with 5PP520.1043-B00/5PP520.1043-B10
请选择国家和语言