Automation Studio Training: Basics Length: 2 days + B&R product overview + Working with Automation Studio + Project planning, configuration and diagnostics + Operating system configuration and functionality
CAN interface card - 1 CAN master - 1 X2X master - 512 kB SRAM - Compatible with PP500, APC510, APC511
Linux for B&R 12 - 64-bit - Multilingual - PPC1200 (UEFI boot) - CPU Atom E3940 - Installation - Only available with a new device
Linux for B&R 10 - 64-bit - Multilingual - PPC900 QM170/HM710 chipset (UEFI boot) - Installation - Only available with a new device
Linux for B&R 8 - 64-bit - Multilingual - APC910 QM170/HM170/CM236 chipset - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - APC910 QM170/HM170/CM236 chipset - Installation - Only available with a new device
system (DEV) for MS-Windows®95/NT consists of APM, PTM, GMM, AMM, DTM, RCM, HTM, RPM, UPM as well as B&R device drivers and device drivers for well-known PLC types. Includes software (setup disks for R/T [...] R/T and DEV (can not be separated) and an online documentation. Only available as an option with a B&R hardware!
Hydraulics Length: 3 days + Hydraulic drive components + Closed loop hydraulic drive control + The B&R hydraulics library + Coupling hydraulic and electrical axes
interfaces, electrically isolated, max. 500 kbit/s, object buffer the transmit and receive directions, 256 kB SRAM (Automation Runtime)
请选择国家和语言