CPU board Intel Celeron M, 1000 MHz 400 MHz FSB, 512 kB L2 cache, 855GME chipset, 1 slot for SO-DIMM DDR module.
CPU board Intel Celeron 3, 733 MHz 133 MHz FSB, 256 kB L2 cache, 815E chipset, 1 slot for SO-DIMM SDRAM module.
CPU board Intel Celeron 3, 1000 MHz 133 MHz FSB, 256 kB L2 cache, 815E chipset, 1 slot for SO-DIMM SDRAM module.
CPU board Intel Celeron M, 600 MHz 400 MHz PSB, 512 kB L2 cache, 855GME chipset, 512 slot for SO-DIMM DDR module
CPU board Intel Celeron M, 1000 MHz 400 MHz PSB, 512 kB L2 cache, 855GME chipset, 512 slot for SO-DIMM DDR module
10x blind plug cap VA for connections X2/X3A/X3B on ACOPOStrak 8F1I01.xxxx.0100-x WD segments
Expansion option - 1x POWERLINK interface - 3x CAN interface - 64 kB FRAM - For APC mobile - Only available with a new device
Screw clamp terminal block set for ACOPOSmulti 8B0C0xx0Hx00.000-1 modules: 1x 8TB2106.2010-00
CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module
Hardware: ARCNET PCI2.2 NIC KOAX Software: APROL Driver Arcnet DCS2000 CC Preinstallation and test at B&R
请选择国家和语言