Linux for B&R 8 - 32-bit - Multilingual - APC910 QM77/HM76 chipset - Installation - Only available with a new device
Linux for B&R 8 - 32-bit - Multilingual - PPC900 QM77/HM76 chipset - Installation - Only available with a new device
Linux for B&R 8 - 64-bit - Multilingual - APC910 QM77/HM76 chipset - Installation - Only available with a new device
Linux for B&R 8 - 64-bit - Multilingual - PPC900 QM77/HM76 chipset - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - APC910 QM77/HM76 chipset - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - PPC900 QM77/HM76 chipset - Installation - Only available with a new device
2005 programmable I/O processor 850 kB SRAM, 512 kB FlashPROM 1 RS232 interface 1 CAN interface CAN: electrically isolated, network-capable 12 FET outputs 24 VDC, 2.5 A switching frequency 2 kHz 1 input
Firmware, max. 20 PID Loops, max. 512 I/Os, max. 8000 PVs, max. 20 Event PVs, 32MB DRAM, 512kB SRAM, 256kB für remanente Daten, tauschbarer Anwenderspeicher: 64MB CompactFlash 1 Einschubsteckplatz für
CPU board Intel Celeron 3, 400 MHz 100 MHz FSB, 256 kB L2 cache, 815E chipset, 1 slot for SO-DIMM SDRAM module.
CPU board Intel Celeron M, 600 MHz 400 MHz FSB, 512 kB L2 cache, 855GME chipset, 1 slot for SO-DIMM DDR module.
请选择国家和语言