ACOPOSmulti shield component set: 100x shield plate 1x type 0, 100x hose clamp, B 9 mm, D 12-22 mm
ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
Linux for B&R 10 - 64-bit - Multilingual - APC3100 Kaby Lake (UEFI boot) - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - APC3100 Kaby Lake (Legacy boot) - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - PPC3100 Kaby Lake (Legacy boot) - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - APC3100 Kaby Lake (UEFI boot) - Installation - Only available with a new device
Linux for B&R 9 - 64-bit - Multilingual - PPC3100 Kaby Lake (UEFI boot) - Installation - Only available with a new device
Linux for B&R 10 - 64-bit - Multilingual - PPC3100 Kaby Lake (UEFI boot) - Installation - Only available with a new device
Set Power Panel PP252 compact X2X 5.7" QVGA LCD color; 64 MB SDRAM; 256 kB SRAM; ETH 10/100.
Set Power Panel PP420 compact X2X 5.7" QVGA LCD m; 128 MB SDRAM; 512 kB SRAM; ETH 10/100.
请选择国家和语言