template 10.4" for Power Panel 4PP152.1043-31, 4PP182.1043-31, 4PP252.1043-75, 4PP252.1043-B5, 4PP282.1043-75, 4PP282.1043-B5, 4PP482.1043-75. For Panel PC 5PC782.1043-00. For 1 device.
CPU, max. 50 PID Loops, max. 1024 I/Os, max. 15000 PVs, max. 100 Event PVs, 64MB DRAM, 1024 kB SRAM, 256kB für remanente Daten, tauschbarer Anwenderspeicher: 128MB CompactFlash 3 Einschubsteckplätze für
Prozessbus Profibus FMS B&R Hardware: 1 x Profiboard PCI (1 Kanal) 1 x Profibus Stecker Software: Vorinstallation und Firmware Test i.H.
10x blind plug cap VA for connections X1A/X1B on ACOPOStrak 8F1I01.xxxx.0100-x WD segments
Linux for B&R 10 - 64-bit - Multilingual - MPC3100 Kaby Lake (UEFI boot) - Installation - Only available with a new device
Screw clamp terminal block set for ACOPOSmulti 8B0K3630Hx00.001-1 modules: 1x 8TB2112.2010-00
ACOPOSmulti shield component set: 1x shield plate 4x type 1, 1x hose clamp, B 9 mm, D 12-22 mm
ACOPOSmulti shield component set: 1x shield plate 4x type 0, 2x hose clamps, B 9 mm, D 32-50 mm
ACOPOSmulti shield component set: 1x shield plate 2x type 0, 1x hose clamp, B 9 mm, D 23-35 mm
ACOPOSmulti shield component set: 50x shield plate 1x type 0, 50x hose clamp, B 9 mm, D 12-22 mm
请选择国家和语言